IESNA:LM-63-2002
[TEST]P1505077
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA (G2-2602-677-86)
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]7/31/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - PRENTALUX
[LUMCAT]PRLX-UHBS2-2436-MV-L8C5-U-A-04-WHGL-PS (3500K_L24_Medium_120V)
[LUMINAIRE]PrentaLux UHBS2 4-INCH SELECTABLE HIGH BAY 2436 LIGHT ENGINE, DOMIC WHITE SHADE, MEDIUM DISTRIBUTION
[MORE]LIGHT LEVEL 1 - 24,000 LUMENS
[LAMP]
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]24308
TILT=NONE
1 -1 1 37 1 1 1 -1.366667 -1.366667 0
1 1 157.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0
13881.1 13859.5 13827.9 13751.5 13630.3 13494.1 13347.1 13154.5 12909.5 12633.8
12302.5 11875.6 11332.5 10650.8 9793 8647.8 7472.8 6375.9 5387.7 4556.4
3838.1 3114 2370 1601 989.8 798.9 655.2 534 455.1 418.5
390.3 359.6 313.1 254.1 184.4 101.3 0
